Material: Steel. Self-centering clamping bush for small hub diametres. For medium torques. Self-Locking.

Fit: Shaft h8. Hub H8.

Mounting: Slightly oil the clamping set before mounting, do not use molibdenum disulphide or grease. Tighten the screws evenly and crosswise in several steps.

Demounting: Remove all tensioning screws and screw them into the (usually unused) forcing thread of the front flange until the flange is released.

Ts - Fastening Torque

T - Transmittable Torque

F - Transmittable Axial Force

P - Surface Pressure onto Hub

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61562800

d [mm]28
D [mm]39
L [mm]45
L1 [mm]25
L2 [mm]51
D1 [mm]61
Transmissible Torque T [Nm]450
Transmissible Axial Force Fax [kN]32
Pw [N/mm²]130
Surface Pressure Hub P [N/mm²]93
Bolt Size M [DIN 912, 12.9]M6
Tightening Torque TA [Nm]17
Weight [kg]0,42

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn