Material: Steel. Characteristics: - High torques. - No axial shaft-hub movement. - Quick mounting. - Quick demounting. Tolerances, Surface Roughness: Highest permissible surface roughness: Rt=12.5µm. Largest permissible tolerances for the shaft: h8. Tolerances for dw/d: H8 / h8. Axial Displacement: No axial movement between hub and shaft can occur while fastening the screws. Other sizes up to inner diameter 300mm on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61587044

Inner Ø d [mm]44
Shaft Ø dw [mm]32 - 36
Torque Mt [Nm]660 - 830
Axial Force Fa [kN]63 - 75
D [mm]80
l [mm]20
L [mm]25,5
e [mm]2,75
Clamping Bolts DIN 931 - 10.9 [N. x Typ]7 x M6
Torque Ms [Nm]12
Surface Pressure pw [N/mm²]314
Weight [kg]0,6

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn