Material: Stainless steel 1.4057.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For medium torques.
  • Quick mounting.
  • Quick dismounting.
  • No axial offset during mounting.

Roughness: max, RZ=16 μm. Outer-Ø tolerance of hub = H9.

Recommended tolerances for hub bore / shaft diameter: from dw Ø 30 = H6/j6; Ø 31-50 = H6/h6; Ø 51-65 = H6/g6.
It is essential to degrease the contact surfaces of shaft and hub bore. Lubricate only the shrink disk and the screws with MoS2 and place it on the hub. Turn in the screws evenly by hand. Surface Roughness, Tolerances and Mounting Fasten the tensioning screws evenly, in sequence (not crossing over) until the fastening torque TA of the table is reached. To reach the value of TA, several fastening steps are required. The figures for T stated in the table were calculated for a lubricated shrink disk.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 61599868

Inner Ø d [mm]68
Shaft Ø dw [mm]50 - 60
Torque T [Nm]905 - 1450
D [mm]115
L [mm]33
L2 [mm]37
l [mm]23
e [mm]5,0
Bolts [No x Size]10xM6
Tightening Torque TA [Nm]7
Contact Pressure P N [N/mm²]175
Weight [kg]1,45

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn