Single row deep groove radial ball bearingsMaterial: Bearing steel.- Standard ball bearings in premium-quality.- Most common bearing type.- Usable for high speed. - Insensitive in use and maintenance. - On choice: Open, with friction-free metal shields 2Z (= ZZ). or with contacting rubber seals 2RS1 / 2RSH.Temperature range: -30°C to +90°C (caused by type of lubrication), short-term up to +110°C. Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 6205-2Z-SKF

d [mm]25
D [mm]52
B [mm]15
Typebeidseitig Deckscheiben
Load Rating dyn. C [kN]14,8
Load Rating stat. C0 [kN]7,8
Maximum Speed [min-1]14.000
Weight [g]130

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn