Single row deep groove radial ball bearings Material: Bearing steel. - Standard ball bearings in high quality. - Most common bearing type. - Usable for high speed. - Insensitive in use and maintenance. - On choice: With friction-free metal shields ZZ (= 2Z) or with contacting rubber seals 2RS. Temperature range: -20°C to +90°C (caused by type of lubrication), short-term up to 110°C. Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 6206-ZZ-MAE

d [mm]30
D [mm]62
B [mm]16
Typebeidseitig Deckscheiben
Load Rating dyn. C [kN]19,5
Load Rating stat. C0 [kN]11,3
Maximum Speed [min-1]9.500
Weight [g]200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn