Material:Steel.

Supply: One screw. Attention: Order quantity as needed. Up to size 3030, taper bushes have two screws, from 3525 three screws. Assembly instructions

In this youtube video we show the mounting and demounting of taper bushes: Video clip (3.5 Minutes)

Service:

Katalogseite

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62251599

Appropriate for Bush from [Nr.]4545
To Bush [Nr.]
Size [Inch]BSW 3/4 x 2
Tightening Torque [Nm]190
Outside Ø [mm]19,05
Tolerance [mm]-0,25
Lead [mm]2,540
Tolerance [mm]+/-0,25
Length [mm]50,8
Tolerance [mm]+/-1,0
Width across flats [mm]14
Tolerance [mm]+0,27
Weight [g]147

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn