Material: Steel C45, black oxide finish. Screw steel 12.9.

Typ GR: With mounting flat and two radial monting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Remarks to collars from steel: The black oxide on the clamping collars is formulated as part of the total performance of the product. It enhances the holding ability of the collar, it efficiently reduces slipping on the shaft, has anti-stick-slip characteristics and helps to keep the torque rating of the screw within its designed parameters. The oxide layer also provides corrosion protection.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62311500GR

Ø d1 [mm]15
Ø d2 [mm]36
Ø Rmax. [mm]39,4
b [mm]13
Schraube
DIN 912
M5 x 16
h [mm]15
l ≈ [mm]19,5
m [mm]12
G [mm]M4
t [mm]5,5
Gewicht [g]72

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn