Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ N: with keyway DIN 6885-1.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62399110N

Ø d1 [mm]10
Ø d2 [mm]24
Ø Rmax. [mm]26,0
b [mm]9
Schraube
DIN 912
M3 x 10
bN [mm]3
t2 [mm]1,4
Gewicht [g]22

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn