Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ B1: With two axial mounting bores.
Typ B2: With two axial mounting bores, with sunk holes for cylindrical cap screws DIN 912.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.

* Fitting screw size for B1.
** Fitting screw size for B2.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces,
easy readjustment, precision honed bores.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62399112B2

AusführungB2
Ø d1 [mm]12
Ø d2 [mm]30
Rmax. [mm]31,8
b [mm]11
Schraube
DIN 912
M4 x 12
m [mm]21
B1 [mm]4,5
G1* [mm]M4
B2 [mm]3,5
G2** [mm]M3
Gewicht [g]43

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn