Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ GR: With mounting flat and two radial monting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62399114GR

Ø d1 [mm]14
Ø d2 [mm]32
Ø Rmax. [mm]33,9
b [mm]11
Schraube
DIN 912
M4 x 14
h [mm]14
l ≈ [mm]15
m [mm]9
G [mm]M3
t [mm]4
Gewicht [g]49

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn