Material: Stainless steel 1.4305, screws stainless steel A2-70.
Typ GA: With two axial mounting bores, with thread.
The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance
b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.
Features: does not damage the shaft, stronger clamping force than
with set collars, even distribution of clamping forces, easy
readjustment, precision honed bores.
Service:
Katalogseite
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 62399115GA
15 |
36 |
39,4 |
13 |
M5 x 16 |
25,5 |
M5 |
73 |