Material: Stainless steel 1.4305, screws stainless steel A2-70.

Typ GR: With mounting flat and two radial monting bores, with thread.

The thread of the screw DIN 912 is covered with a layer of nylon.
Tolerance b: +0.08mm / -0.25mm. Temperature range: -40ºC to +175ºC.


Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores.


Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62399120GR

Ø d1 [mm]20
Ø d2 [mm]42
Ø Rmax. [mm]46,4
b [mm]15
Schraube
DIN 912
M6 x 16
h [mm]18
l ≈ [mm]21,5
m [mm]14
G [mm]M4
t [mm]5,5
Gewicht [g]105

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn