Material: Stainless steel 1.4305. Screws stainless steel A2-70.
Features: does not damage the shaft, stronger clamping force than with set collars, even distribution of clamping forces, easy readjustment, precision honed bores. The threads of the screws DIN 912 are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm . Temperature range: -40°C to +175°C.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 62399413

d1 [mm]13
d2 [mm]30
b [mm]11
R [mm]33,9
Bolts [DIN 912]M4 x 12
Weight [g]45

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn