Material: Stainless steel 1.4305. Screws stainless steel A2-70.
Features: does not damage the shaft, stronger clamping force than
with set collars, even distribution of clamping forces, easy
readjustment, precision honed bores. The threads of the screws DIN 912
are covered with a layer of nylon. Tolerance b: +0.08mm -0.25mm .
Temperature range: -40°C to +175°C.
Service:
Katalogseite
The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.
Article ID: 62499406
6+0,05 |
16 |
20,1 |
20 |
5,2 |
M3x8 |
1,1 |
20 |