Material: Steel 11SMnPb30K. Max. operating angle per joint 35°. With ball joints RW for power transmission in applications where longitudinal displacement occurs. The variation in length is effected with a multiple-spline shaft. Torques as for ball joints RW. Other lengths on request. Temperature range: -70°C to +160°C.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63153600N

d1H7 [mm]18
d2 [mm]36
l1 [mm]22
l2 [mm]90
l3min. [mm]300
l3max. [mm]385
A [mm]85
bP9 [mm]6
t [mm]20,8
Profile18x22
Torque max. [Nm]120
Weight [kg]1,90

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn