Material: Stainless Steel 1.4301 (X5CrNi1810). Needle bearings from steel EN 10027-1 DC04 (1.0338) and 100Cr6.

The combination of stainless steel body and standard needle bearings allows the use in applications where high speed and low backlash are required, even in demanding conditions. Max. Operating Angle 45°. The needle-bearing universal joints have almost zero backlash, high accuracy and good turning properties. These special needle-rollers without cage can take high loads even at large operating angles. A special grinding process realizes a perfect parallelism of the axes and the single parts of the joints - which guarantees an extremely long service life.

Optionally without or with keyway DIN 6885-1, on both sides.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63199132N

d1H7 [mm]16
d2 [mm]32
l1 [mm]24
l2 [mm]86
bJS9 [mm]5
t [mm]18,3
zul.max.Drehmom. bei : 250 min -1 [Nm] 62
bei 500 min -1 [Nm]53
bei 1000 min -1 [Nm]43,2
bei 2000 min -1 [Nm]38,4
bei 3000 min -1 [Nm]35,5
bei 3600 min -1 [Nm]30,7
Gewicht [kg]0,33

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn