Material: Outer part: Alloyed steel, forged, quenched and tempered. Bearing race hardened, ground and lapped. Thread rolled., Surface zinc-plated and chromatised. Inner ring: Roller bearing steel, hardened, ground and polished. Lubrication: Aluminium-complex-soap-grease, approval according to NSF H1, -45ºC to +120ºC. Wide version. Dimensions according to DIN 648 / 12240 series K. Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.
  • For high loads.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63256800

Threadlinks
dH7 [mm]18
B-0,1 [mm]23
C1 [mm]16,5
d2 [mm]46
h [mm]72
l1 [mm]44
Thread Size d3 [mm]M18x1,5
Thread Slope[mm]1,5
Tipping Angle Alpha [°]8,5
Load Rating dyn. C [N]7,1
Load Rating stat. Co [N]2,9
Calc. Factor X2,21
Calc. Factor Yo2,31
Speed n max. [rpm]900
Weight [g]241

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn