Material: Outer part: Stainless steel, forged, hardened. Bearing race superfinished.Inner ring and rollers: Stainless steel, hardened, superfinished.Lubrication:Aluminium-complex-soap-grease,approval according to NSF H1, -45ºC to +120ºC.If required special lubricants.Wide version. Dimensions according to DIN 648 / 12240 series K. Thread either right-handed or left-handed.

  • Heavy-duty rod ends with roller bearing.
  • very light running (basically without friction).
  • Long-term lubricated and sealed with cover plates.
  • For high loads.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63299458

Threadlinks
dH7 [mm]8
B-0,1 [mm]12
C1 [mm]9
d2 [mm]24
d3 [mm]12,5
d4 [mm]16
h1 [mm]36
l3 [mm]16
Thread Size d3 [mm]M8
Thread Slope[mm]1,25
Tipping Angle Alpha [°]8,5
Load Rating dyn. C [N]2,8
Load Rating stat. Co [N]0,7
Calc. Factor X1,80
Calc. Factor Yo1,89
Speed n max. [rpm]1300
Weight [g]44

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn