Material: Outer part: Stainless steel 1.4057, forged. Inner ring: Stainless steel 1.4034, hardened, ground and polished. Bearing race: Stainless steel 1.4571 with PTFE-Lining. Wide version. Dimensions according to DIN 648 / 12240-4 series K. Thread either right-handed or left-handed.
  • Heavy-duty rod ends for high radial loads in corrosive areas.
  • Stainless steel on PTFE-lining.
  • Maintenance-free.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63299640

Threadrechts
dH7 [mm]40
B-0,1 [mm]49
C1 [mm]35
d1 [mm]44,2
d2 [mm]90
d3 [mm]57
d4 [mm]69
h1 [mm]142
l3 [mm]60
Thread M (ISO DIN 13 6 H) [mm]M42x2
Thread Slope[mm]2,0
W [mm]60
Tipping Angle Alpha [°]16
Weight [g]2770

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn