Material: Outer part: Zinc-plated. Boreholes up to 10mm: free-cutting steel, turned. From boreholes 12mm: Steel C45, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Small version. Dimensions according to DIN 648 / 12240-4 series E. Thread either right-handed or left-handed.
  • Rod ends for high radial and axial alternating loads.
  • Steel on PTFE-lining.
  • Maintenance-fee.
  • Sliding speed up to 10 m/min.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63413500

Thread [mm]rechts
d [mm]35
B [mm]25
C1 [mm]21
d2 [mm]82
d3 [mm]47
d4 [mm]58
dK [mm]47
h1 [mm]125
l3 [mm]60
Thread Size d3 [mm]M36x3
Thread Slope[mm]3,0
W [mm]50
Tipping Angle Alpha [°]6
Weight [g]1300

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn