Material: Outer part: Zinc-plated. Boreholes up to 10mm: free-cutting steel, turned. From boreholes 12mm: Steel C45, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Small version. Dimensions according to DIN 648 / 12240-4 series E. Thread either right-handed or left-handed.
  • Rod ends for high radial and axial alternating loads.
  • Steel on PTFE-lining.
  • Maintenance-fee.
  • Sliding speed up to 10 m/min.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63438000

Thread [mm]links
d [mm]80
B [mm]55
C1 [mm]47
d2 [mm]180
d3 [mm]95
d4 [mm]110
dK [mm]105
h1 [mm]235
l3 [mm]85
Thread Size d3 [mm]M64x4
Thread Slope[mm]4,0
W [mm]100
Tipping Angle Alpha [°]6
Weight [g]1200

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn