Material: Outer part: Zinc-plated. Boreholes up to 10mm: free-cutting steel, turned. From boreholes 12mm: Steel C45, forged. Inner ring: Roller bearing steel 100Cr6, hardened HRC 62+/-1, ground and polished. Bearing race: Steel with PTFE-lining. Small version. Dimensions according to DIN 648 / 12240-4 series E. Thread either right-handed or left-handed.
  • Rod ends for pivoting loads at small mounting width.
  • Steel on PTFE-lining.
  • Maintenance-free.
  • Not for higher speeds.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63465000

Threadrechts
d [mm]50
B [mm]35
C1 [mm]30
d2 [mm]112
dK [mm]66
h [mm]185
l1 [mm]107
Thread Size d3 [mm]M45x3
Thread Slope[mm]3,0
Tipping Angle Alpha [°]6
Weight [g]3450

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn