Material: Stainless steel 1.4305. Design A: With bolt and circlip.

Thread: Gewindeausführung rechts = thread right-handed and links = left-handed.

* Size 20 is not part of the DIN.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 63799103

Thread Typelinks
Size [mm]5 x 10
a [mm]10
b [mm]5
d1 [mm]5
d2 [mm]M5
Thread Slope[mm]0,8
d3 [mm]9
g [mm]10
l2 [mm]20
Fadmiss. [N]
Weight [g]10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn