Material: Bearing steel 100Cr6, No. 1.3505.
To be combined with MÄDLER® ball screw spindles. The spindle has to be ordered separately.
With axial clearance, for running with low friction. Temperature range: -20°C to +80°C (for short time to +110°C).

Mounting note: The ball screw nuts will be delivered with a plastic tube inside. This tube is a transport protection against loosing the balls and is also a mounting aid. When the tube is hold against the spindle end, the nut can get screwed onto the spindle without loosing balls. Before use, the nut and the spindle have to be lubricated. For grease lubrication, normal roller bearing grease is recommended. The lubricant consumption depends on the condition of use.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64016106

Größe [mm]16 x 10
Kugel-Ø [mm]3,5
Umläufe 3
Tragzahl Cdyn. [kN]6,8
Tragzahl Cstat. [kN]12,6
Axialspiel [mm]0,1
FormE
Gewicht [kg]0,11

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn