Material: Grey cast iron GG25. Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64431000

Trapezoidal Thread d Ø [mm]Tr. 10 x 3
a [mm]14
b [mm]5
d1 h11 [mm]20
d2 h11 [mm]33
r1 [mm]0,5
r2 [mm]0,3
Weight [kg]0,04

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn