Material: Grey cast iron GG25. Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64433000

Trapezoidal Thread d Ø [mm]Tr. 30 x 6
a [mm]47
b [mm]14
d1 h11 [mm]58
d2 h11 [mm]88
r1 [mm]1,0
r2 [mm]0,5
Weight [kg]1,02

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn