Material: Grey cast iron GG25. Tolerance zone 7H.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64436000

Trapezoidal Thread d Ø [mm]Tr. 60 x 9
a [mm]68
b [mm]18
d1 h11 [mm]90
d2 h11 [mm]167
r1 [mm]2,0
r2 [mm]1,0
Weight [kg]4,40

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn