KB-1 linear bearings series 1 of ISO 10285 from premium brand in top quality. Compact dimensions enable a space-saving and cost efficient linear support. Easy to mount, automatic retention in the mounting bore. I.e., if the boring in the housing is exact, the bearing does not to be secured axially. Bearings with inner diameter up to 5mm must be lubricated before mounting. Recommended shaft tolerance h6, housing tolerance H6 or JS6.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64610808

Fw [mm]8
D [mm]15
C [mm]24
Load Rating dyn C490
Load Rating stat [Co]355
Weight [g]7

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn