Material: Housing made from extruded aluminium with a compact linear bearing of the ISO Series 1.
From reliable brand in good quality at low price. With integral double-lip seal.
All bearings are lubricated ready-to-install. Recommended shaft tolerance h6.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64685050

Fw [mm]50
A [mm]70
Da [mm]62
H [mm]47
H1 [mm]92
L [mm]103
J [mm]82
Load Rating dyn. C [N]5500
Load Rating stat. Co [N]6300
Weight [g]1290

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn