Stainless Self-aligning linear bearings series 3 of ISO standard 10285 from premium brand in top quality. High load-bearing capacity, due to the asymmetric position of the rows of balls and the specially shaped raceway segments. These linear bearings can be fitted inside a closed or open housing and are thus adjustable. With wiping double-lip seals. These bearings are self-aligning up to +/- 0,5°. All bearings are lubricated ready-to-install. Recommended shaft tolerance h6, housing tolerance H6.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64699250

Fw [mm]50
D [mm]75
C-0,02 [mm]100
C3 -0,02 [mm]72,3
Tragzahl
dyn. C [N]
11200
Tragzahl
stat. C0 [N]
6950
Gewicht [g]440

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn