Material: Bearing steel.

Self aligning ball bearings in premium-quality.
- For middle-high, common axial and radial load.
- Usable at angular displacement.
- Usable for high speed.

Temperature range: -30°C to +90°C (for short time up to +110°C).

Other versions or other bearing types on request.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64773066

SKF-Label [Type]2207 E-2RS1TN9
d [mm]35
D [mm]72
B [mm]23
Typeabgedichtet
Load Rating dyn. C [kN]19
Load Rating stat. C06
Alpha [degrees]1,5
Maximum Speed [min-1]6.300
Weight [g]410

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn