Material: Steel 42CrMo4, cold drawn. Lengths in stock: 1000, 1500, 2000 and 3000 mm. Special lengths up to 6000 mm on request (some in stock). Tolerances: Straightness 0.8 mm/m, torsion max. 0.5 mm/m. A straightness of 0.1 mm/m can be produced on request.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64885400

Profile Type [mm]KW 13 x 16
No. of Keyways6
Ø D -0,07/-0,27 [mm]16
Ø d -0,03/-0,08 [mm]13
b -0,08 [mm]3,5
Weight [kg/m]2,574

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn