Material: Steel 42CrMo4, cold drawn. Lengths in the table: 6 meters. (mostly in stock). Shorter lengths on request.

Service:

Katalogseite

Zusätzliche Informationen



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64887601

Profile Type [mm]KW 21 x 25
No. of Keyways6
Ø D -0,07/-0,27 [mm]25
Ø d -0,03/-0,08 [mm]21
b -0,08 [mm]5
Weight [kg/m]18,834

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn