Material: Rails: Stainless steel 1.4037. Guide Carriage: Stainless steel 1.4037 with return zones of POM. Balls: Stainless steel 1.4037. Seals: Polyurethane.

Technical Data:

  • Structure: 4-point contact ball recirculation system with identical load angles and 2 ball recirculation paths per carriage for unlim ited stroke.
  • Product range: four different rail widths: 7, 9, 12, 15 mm with one or two carriages.
  • Speed: Up to max. 3 m/s. Acceleration: Up to 80 m/s2.
  • Accuracy class: P5 (standard, for most applications).
  • Preload class: T0 (standard, slight clearance). Other accuracy classes and preload classes on request.
  • Temperature range: -20ºC to +80ºC.



Rust-resistant: All components of the system are made from rust-resitant steel or of plastic and are therefore not prone to corrosion. Easy maintenance: The system can be easily relubricated through lubrications holes located in the end pieces of the carriage.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64902125

BeschreibungSchiene mit 2 Wagen
Rail Width W [mm]12
Rail Length [mm]500
No. of Carts [pcs]2
d1xd2xt [mm]3,5x6,0x4,5
E [mm]12,5
F [mm]25
H [mm]13
H1 [mm]3,0
H4 [mm]8,8
L1 [mm]33,0
L2 [mm]23,0
L3 [mm]15
L5 [mm]36,0
M1 [mm]M3 x 3,5
Torque [Nm]1,10
W1 [mm]27
W2 [mm]20
W3 [mm]3,5
W4 [mm]6,0
Load Rating C [N]2550
Load Rating C0 [N]4000
Stat. Torque MC [Nm]21,7
Stat. Torque MA [Nm]15,0
Stat. Torque MB [Nm]15,0
Weight [g]370
Ersatzwagen64901129

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn