Material: Slide elements: Aluminium, corrosion resistant. Ball retainers and balls: Stainless steel. Heavy-duty telescopic ball bearing slides for applications in the industrial sector.
  • Very high load capacity up to 300 kg.
  • Good corrosion resistantce.
  • Only for vertical mounting.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +110°C.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64905590

Rail Length [mm]900
Extension +/- 3,2 [mm]900
A [mm]-
B [mm]442,5
C [mm]-
D [mm]325
Load Value / Pair [kg]250
Weight / Pair [kg]7,75

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn