Material: Stainless steel 1.4301. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Can be mounted on both sides.
  • Service life 10,000 / 80,000 cycles.
  • Temperature range: -20°C to +70°C.
Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load rating.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64944630

Rail Length [mm]300
Extension +/- 3,2 [mm]305
A [mm]-
B [mm]192
C [mm]242
D [mm]-
E [mm]-
F [mm]192
G [mm]224
Load Value / Pair [kg]65 / 50
Weight / Pair [kg]1,08

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn