Material: Slides, rail and balls: Stainless steel 1.4034. Cage and end pieces: Plastic. Technical data: -Speed: Up to 3 m/s. -Acceleration: Up to 80 m/s². -Accuracy class: P5 (standard, for most applications). -Preload class: TO (standard, slight clearance). -Other accuracy classes and preload classes on request. -Temperature range: -20°C to +80°C. Four rail widths to choose from (7, 9, 12 and 15 mm). Lubrication: Prelubricated with Paraliq P460. Relubrication intervals depend on the type of application. Ready-to-mount, pre-assembled stainless miniature slides for limited stroke. The especially compact construction of the slide in combination with high running accuracy (5 µm/100 mm stroke) and extremely smooth motion offers optimum capabilities for many different applications. All technical parameters were set to ensure high system stiffness and precision guidance. Contents of Delivery: One slide mounted on a rail.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64970112

Rail Width [mm]12
Total Length [mm]69
Max. Travel * [mm]62
A [mm]66
B [mm]8
C [mm]10,5
D [mm]27
E [mm]20
F [mm]13
G [mm]4,7
H [mm]4,5
J [mm]15
K [mm]25
L [mm]3,5
M [mm]6
N1 [mm]M4
N2 [mm]M3x3,5
No. of Carts8
Bore Rail3
Load Rating dyn. C [N]3000
Load Rating stat. C [N]5300
Torque Ma, Mb [Nm]36
Torque Mc [Nm]36
Weight [g]112,9

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn