Material: Rails: Tool steel 1.2842 (90MnCrV8), hardness 61±3 HRC. Rollers: Bearing steel 100Cr6, hardness 62±4 HRC. Cages and end pieces: Plastic.

Technical data: Speed: Up to 3 m/s. Acceleration: Up to 80 m/s². Accuracy class: P10 (max. 10µm/1000 mm). Higher accuracy classes P5 and P2 on request. Temperature range: -20°C to +80°C. Lubrication: The rails have to be lubricated before mounting (z.B. lithium soap grease on mineral oil basis). Relubrication intervals depend on the type of application. Contents of Delivery: A set consists of 4 half-rails, 2 plastic cages with rollers and 8 end pieces (delivered unassembled). From these components a complete rail-pair unit can be assembled Sizes: Two sizes with different lengths. Other sizes on request. Design RE: For applications with limited travel, if high stiffness or load bearing capacity and positioning accuracy is required in very confined spaces. The rails are usually supplied in pairs, see contents of delivery. Design RE-ACS: As version RE, but with an additional Anti-Creeping-System (ACS) that prevents the cage from creeping. This means the cage is guided by a plastic gear and teeth at the profile base. Hub and Load Rating are lower than for version RE (see table). Applications: machine tools, handling systems, special machinery, measuring and testing equipment.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 64970316

TypeRE
Size6
A -0,3 [mm]31
B -0,2 [mm]15
L [mm]150
L2 [mm]156
Travel [mm]80
A1 [mm]15,2
Dw [mm]8
J [mm]50
J1 [mm]25
J2 [mm]6
G [mm]M6
G1 [mm]5,2
N [mm]9,5
N1 [mm]5,2
J3 [mm]6,75
G2 [mm]M5
G3 [mm]9
Load Rating dyn. [N]34000
Load Rating C0 [N]39000
Weight [g]981

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn