Material: steel hardened with the exeption of the thread, faces ground.

At these nuts, the stepped face with Ø d3 shall always be used as the bearing face.
From size M45x1.5, the nuts have 6 slots.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65287500

Thread d1M75x1,5
d2 h11[mm]110
d3 [mm]100
b [mm]10
h h14 [mm]14
t [mm]4
z [mm]0,5
Number of grooves6
Weight [g]540

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn