Material: Heat-treated steel, tensile strength 10, shape B. With round contact surface at one end. The round end matches the spherical washers DIN 6319. This combination can be used to compensate bearing displacement.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65323600

d1 [mm]M 36
d2 [mm]38,0
e [mm]63,5
m [mm]54
r [mm]50
s [mm]55
Weight [g]715

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn