Material: High grade tool steel, black oxide finish.

Hook wrenches for locknuts DIN 981 and slotted nuts DIN 1804.

Please note: For some applications like mounting the precision levelling adjusters, there are two wrenches required.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65340135

Dm Range [mm]135 - 145
Length [mm]385
Thickness [mm]10
Weight [mm]1000

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn