Material: Steel, min. strength 350 N/mm².

These nuts are used for unsafed, quickly to loosen applications, or for a safe connection with an additional lockwasher DIN 5406 (for these lockwashers, a keyway is required on the shaft thread).

Recommend tolerance for the shaft thread: 6g DIN ISO 965.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65365300

TypeKM 7
d1 [mm]M35 x 1,5
Ø d2 [mm]52
Ø d3min. [mm]44
h [mm]8
b [mm]5
t [mm]2
Z [mm]0,04
Weight [g]53

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn