Material: Steel, min. strength 350 N/mm2.

Safety plates for locknuts DIN 981.A keyway is required on the shaft thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65365301

TypeMB 7
compatiple withKM 7
Ø d1 [mm]35
Ø d2 [mm]57
Ø d3 [mm]44
e [mm]6
f [mm]32,5
b 1 [mm]5
s [mm]1,25
Weight [g]10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn