Material: Stainless steel 1.4618 (AISI 201).


Safety plates for locknuts DIN 981. A keyway is required on the shaft thread.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65399540

TypeMB 4
compatiple withKM 4
Ø d1 [mm]20
Ø d2 [mm]36
Ø d3 [mm]26
e [mm]4
f [mm]18,5
b 1 [mm]4
s [mm]1,00
Weight [g]4

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn