Material: Stainless steel 1.4305, visible face precision turned, sand blasted matt.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65399745

d1 [mm]M5
d2 [mm]20
d3 [mm]10
h [mm]5
k [mm]4
Weight [g]10

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn