Material: Tempered steel, tensile strength 8, blank. Suitable for T-slots DIN 650 / ISO 299.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65512400

d [mm]M 24
For T-Slots DIN 650 [mm]28
a [mm]27,6
e [mm]44
h [mm]36
k [mm]18
Weight [g]330

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn