Material: Base: plastic (polyamide), glass-fibre reinforced, matt finish black. Bolt: Stainless steel (To size M16: Material 1.4305. From size M20: Material 1.4301). Rubber pad: NBR (perbunan) 70° Shore hardness, black. Type N: without rubber pad. Type NG: with rubber pad. The feet is slightly stepped. This makes it look good and easy to clean. Due to the use of a high grade plastic material and their shape (ribbed base), that serves to spread the weight over a larger area, the feet have a high load bearing capacity. The rubber pad is fixed to the base with four pins/bores. The rubber pad levels out slightly uneven ground and makes the foot non-slip.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 65599341

ShapeNG
d1 [mm]60
d2 [mm]M16
l1 [mm]68
l2 [mm]32
l3 [mm]23
sw [mm]16
Ball Ø [mm]14
Stat. Load N* [N]14000

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn