Material: Grip: Thermoplast (PA). Insert: Heat-treated steel nitrided, black oxide finish. Screw: Steel tensile strength 8.8, black oxide finish.

The advantages of the axial bearing:

• double clamping force with same lever size, by reducing the surface friction.

• Less wear on the component due to fixed locating face.

• Little settling due to higher pre-tensioning force.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66066302

d1 [mm]63
d2 [mm]M10
l [mm]40
d3 [mm]30
h1 [mm]41
h2 [mm]26,5
Gewicht [g]142

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn