Material: Thermoplast (Polyamide PA), glass-fibre reinforced, black matt, brass bush. Grub screw, zinc-plated steel, chromated. With indents for large, easy to grip contact surfaces. For relatively high tightening torques.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66174804

d1 [mm]48
d2 [mm]M5
l [mm]20
h1 [mm]24
h2 [mm]5,5
b [mm]7
d3 [mm]13,5
Weight [g]12

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn