Material: Thermoplast (Polyamide PA), glass-fibre reinforced, black matt, brass bush. Grub screw, zinc-plated steel, chromated. With indents for large, easy to grip contact surfaces. For relatively high tightening torques.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

Article ID: 66175505

d1 [mm]55
d2 [mm]M8
l [mm]40
h1 [mm]28
h2 [mm]6,5
b [mm]8
d3 [mm]16
Weight [g]29

Back to overview


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn